English
English
简体中文


Found 200 matches (page 3 of 20)
News and Events - Connectorized 2-Way 0° Splitter/Combiner Handles up to 35W, 500 to 10500 MHz News and Events Connectorized 2-Way 0° Splitter/Combiner Handles up to 35W, 500 to 10500 MHz 10 handling up to 35W as a splitter (1W as a combiner) for a wide range of applications from 500 to unbalance, and 2° phase unbalance. It is also capable of passing up to 600mA (300mA each port) from input to output. Its outstanding combination of high power handling and low loss make it an ideal choice for applications requiring excellent power transmission from input to output. The 
WR19 UG383/U to 1.85mm Female Waveguide to Coax Adapter Right Angle 40 – 60 GHz | WR19-EFR+ | Mini-Circuits and we will respond promptly. PCN History not available Tools AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch RF & Microwave Products › Adapters WR19-EFR+ WR19 UG383/U to 1.85mm Female Waveguide to Coax only. Connector types may vary. Please refer to datasheet for details. Full U-band Frequency Range, 40 to 60 GHz Low Insertion Loss, 0.8 dB typ. Excellent Return Loss, 20 dB typ. Data, Drawings & 
2 Way Power Splitter 1.85 mm Connector from 18 to 67 GHz to 12 Watts | ZC2PD-E18673+ | Mini-Circuits AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator Contact Us Pricing & Availability International RF & Microwave Products › Splitters ZC2PD-E18673+ 2 Way Power Splitter 1.85 mm Connector from 18 to 67 GHz to 12 Watts Connector Type: 1.85mm Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Ultra-wideband, 18 to 67GHz Low insertion 
4 Way Power Splitter 1.85 mm Connector from 18 to 67 GHz to 12 Watts | ZC4PD-E18673+ | Mini-Circuits AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator Contact Us Pricing & Availability International Shipping RF & Microwave Products › Splitters ZC4PD-E18673+ 4 Way Power Splitter 1.85 mm Connector from 18 to 67 GHz to 12 Watts Connector Type: 1.85mm Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Ultra-wideband, 18 to 67GHz Low insertion 
8 Way Power Splitter 1.85 mm Connector from 18 to 67 GHz to 12 Watts | ZC8PD-E18673+ | Mini-Circuits AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator Contact Us Pricing & Availability International Shipping RF & Microwave Products › Splitters ZC8PD-E18673+ 8 Way Power Splitter 1.85 mm Connector from 18 to 67 GHz to 12 Watts Connector Type: 1.85mm Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Ultra-wideband, 18 to 67GHz Low insertion 
USB Power Sensor 9 kHz-4 GHz, -30 to +20 dBm | PWR-4GHS | Mini-Circuits RF & Microwave Products › Smart Power Sensors PWR-4GHS USB Power Sensor 9 kHz-4 GHz, -30 to +20 dBm Connector Type: N Generic photo used for illustration purposes only. Low cost USB HID device compatible with 32/64 Bit operating systems Includes “Measurement Application” GUI (Graphical User Tools AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator Contact Us Pricing & Availability 
USB Power Sensor 1 MHz-6 GHz, -30 to +20 dBm | PWR-6GHS | Mini-Circuits RF & Microwave Products › Smart Power Sensors PWR-6GHS USB Power Sensor 1 MHz-6 GHz, -30 to +20 dBm Connector Type: N Generic photo used for illustration purposes only. Low cost USB HID device compatible with 32/64 Bit operating systems Includes “Measurement Application” GUI (Graphical User Tools AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator Contact Us Pricing & Availability 
USB Power Sensor 50 MHz-6 GHz, -45 to +10 dBm | PWR-6LGHS | Mini-Circuits History not available Tools AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator Contact Us Pricing & RF & Microwave Products › Smart Power Sensors PWR-6LGHS USB Power Sensor 50 MHz-6 GHz, -45 to +10 dBm Connector Type: N Generic photo used for illustration purposes only. USB HID device compatible complex measurements Measure power levels as low as -45 dBm Data, Drawings & Downloads DATASHEET View 
USB/Ethernet Power Sensor 1 MHz-8 GHz, -30 to +20 dBm | PWR-8GHS-RC | Mini-Circuits RF & Microwave Products › Smart Power Sensors PWR-8GHS-RC USB/Ethernet Power Sensor 1 MHz-8 GHz, -30 to +20 dBm Connector Type: N Generic photo used for illustration purposes only. Low cost USB or Ethernet control Includes GUI with measurement applications software, simplifying complex measurements Contact Us and we will respond promptly. PCN History not available Tools AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to 
KIT LO/HIPASS FLTR,MADE TO ORD | KWC-LHP | Mini-Circuits available Tools AN40-012 - dBm - volts - watts conversion table DG03-111 - Return loss vs. VSWR table SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator Contact Us Pricing & Availability This is RF & Microwave Products › Designer Kits KWC-LHP KIT LO/HIPASS FLTR,MADE TO ORD Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET Additional Information Export model, please click on "Contact Us" to send your requirements to our Applications help desk. Companion 
Page 1   Page 2   Page 3   Page 4   Page 5   Page 6   Page 7   Page 8   Page 9   Page 10   Page 11   Page 12   Page 13   Page 14   Page 15   Page 16   Page 17   Page 18   Page 19   Page 20