Found 200 matches (page 3 of 20)
signals 42 dB gain 60% efficiency Built-in monitoring and protection for temperature, current forward and reflected power User friendly I2C control interface Learn More > ISC-2425-25+ Signal Generator & Controller ISC-2425-25+ is an advanced signal generator and controller module specially designed applications in the 27 MHz ISM band. 1.7kW output power Supports CW & pulsed signals 26 dB gain with 5W input power amplifiers. One input, four 19W outputs Supports CW & pulsed signals 16 dB gain at P3dB 55%
These products range from small Portable Test Equipment (PTE) including signal generators, switch in laboratory equipment. New 2nd generation products include super-wideband signal generators, ability to transmit and receive signals from 62 to 69 GHz with a resolution of bandwidth from 10 to Presenter: John McNeill, Director of the New England Center for Analog and Mixed Signal Integrated Signal Integrated Circuit Design (NECAMSID), Worcester Polytechnic Institute Abstract:This webinar
gain flatness USB & Ethernet Wideband Signal Generator SSG-44G-RC 0.1 to 44 GHz Cost effective millimeter wave signal source High output power up to +17 dBm Low phase noise across the full band Signal Generator & Controller for RF Energy ISC-2425-25+ 2.4 to 2.5 GHz -30 to +25 dBm Closed-loop & Signal Distribution Systems Signal Generation and Measurement Solid State Switch Systems Wrenches Precision Connector Gauges Programmable Attenuators Signal Distribution Systems Signal Generation and
Handling: 4W SSG-44G-RC USB & Ethernet Wideband Signal Generator 0.1 GHz to 44 GHz Cost effective millimeter wave signal source High output power up to +17 dBm Low phase noise across the full band Generator 10 MHz to 30 GHz Cost effective millimeter wave signal source High output power @ 30 GHz, Signal Generator & Controller Turnkey ISM-RF & MW Energy combined signal generator and system controller RFS-2G42G5050X+ Coaxial Solid-State High Power Signal Source 2.4 to 2.5 GHz ISM band High output power, 50W
development effort. The following examples illustrate the range of capabilities. Signal Generator Assemblies Category Description Frequency Photo Signal Generator Assemblies Micro Controller 3 Output carrier frequency. Features include 20 ms settling time. 8000 MHz Clock Generator Module Features 11 Controlled outputs that maintain a tight phase and amplitude unbalance (2deg & 1 dB) 10 MHz Signal Splitters and Distribution Systems Signal Splitters and Distribution Systems 3-Way GPS Signal
+10 dBm Time domain & gating LEARN MORE › Synthesized Signal Generators SSG-Series Portable frequency Matrices 50Ω/75Ω Signal Generation & Measurement High Power Test Systems Panel Mounted Structures Signal Distribution Systems Custom Designs 50Ω/75Ω Signal routing and attenuation control for R&D, SYSTEM › A wide range of configurations for your signal routing needs up to 50 GHz! SPDT, SP4T, Systems ZTS-series Perfect for transmission loss simulation, signal fading / handover system evaluation
SSG-44G-RC USB & Ethernet Wideband Signal Generator 0.1 GHz to 44 GHz Cost effective millimeter wave SSG-15G-RC Multiply 15 GHz signal source to 30 GHz Buffer input signals for +28 dBm output level Integrates seamlessly with SSG-15G-RC signal generator USB and Ethernet control UDAT-67G-60 USB /DAISY-CHAIN Ethernet Wideband Signal Generator Millimeter wave signal source High output power @ 30 GHz Pulse GHz signal source to 30 GHz Buffer input signals for +20 dBm output level Integrates seamlessly with
Matrices Rack-Mount ZTVX series Custom Switch Assemblies Rack-Mount ZT Custom series Signal Generators Benchtop SSG series Power Meters Benchtop PWR series Integrated Frequency Counter & Power Meters
RF Test Solutions Software-controlled building blocks in-stock for automation of lab and production test environments. Signal Generators Integrated Frequency Counter and Power Meter Programmable Attenuators RF Switch Matrices Power Sensors and more and more RF Test and Measurement Solutions multi-channel programmable attenuators Cost-effective signal generators, instrument amplifiers and power Programmable Attenuators Switches High Power Amplifiers Power Sensors Frequency Counters Signal Generators
Programmable Attenuator Signal Generator Solid-State Switch VNA Operating System: Linux Windows Signal Generator SSG Linux Python Ethernet HTTP Set CW freq & power; enable / disable output Signal Generator SSG Windows C# Ethernet HTTP Set CW freq & power; enable / disable output Signal Generator SSG Windows C++ Ethernet HTTP Set CW freq & power; enable / disable output Signal Generator SSG Windows LabVIEW Ethernet HTTP Send SCPI commands Signal Generator SSG Windows MatLab Ethernet HTTP Set CW