English
English
简体中文


Found 33 matches (page 4 of 4)
package RDP-632+ Key Features Diplexer Product Overview RDP-632+ is a low-pass + high-pass (DC-2100, 3420-6300 MHz) Maximum Ratings Surface Mount RDP-632+Diplexer Applications • Radio astronomy 11235-0003 (718) 934-4500 sales@minicircuits.com REV.OR M153514 EDU2031/2 RDP-632+ URJ 151029 Page 2 of n Lo ss (d B ) RDP-632+ LOW PASS PORT INSERTION LOSS (Pin=0dBm) 30 40 50 60 0 1260 2520 3780 5040 6300 In se rt io n Lo ss (d B ) Frequency (MHz) 0 5 10 15 R et ur n Lo ss (d B ) RDP-632+ LOW PASS 
rejection, 40 dB typical • Miniature shielded package RDP-6500+ Key Features Diplexer Product Overview RDP-6500+ is a lowpass + highpass diplexer. Lowpass port is designed for DC to 100 MHz and highpass DC to 6500 MHz (DC-100, 1400-6500 MHz) Maximum Ratings Surface Mount RDP-6500+Diplexer Applications REV.OR M167757 EDU3099 RDP-6500+ URJ 180921 Page 2 of 3 HIGH PASS PORT 10 LOW PASS PORT 14 COMMON qualifications 0 10 20 30 40 50 60 70 80 10 100 1000 10000 In se rt io n Lo ss (d B ) Frequency (MHz) RDP-6500+ 
model RDP-2R15+ and low pass filter model RLPF-1520+. The pin numbering for this case style is shown in RDP-2R15+ Figure 1c: Pad Connections for RLPF-1520+ Low Pass Filter AN-00-019 Rev: OR M166600 (02/28/18) 
Page 1   Page 2   Page 3   Page 4