Found 200 matches (page 4 of 20)
which absorbs and terminates stopband signals internally rather than reflecting them back to the source. traditional approaches. Traditional filters are reflective in the stopband, sending signals back to the
designs, offering a patented internal load that eliminates out-of-band signals. Reflectionless filters
signals from 6.2 to 20 GHz into output signals from 12.4 to 40 GHz. It has an input power range from +12 to +18 dBm and provides low conversion loss of 14 dB for input signals from 6.2 to 16 GHz, and 17 dB for input signals from 16 to 20 GHz. The multiplier achieves excellent suppression of fundamental signal and unwanted harmonics (F1: 26 dBc; F3: 34 dBc). Fabricated using HBT process technology
After simulation, designers can quickly configure signal chains using an online Mechanical Layout
Organizers EDI CON is organized by Microwave Journal, the Signal Integrity Journal, and the event planning division of their parent company, Horizon House. Microwave Journal, Signal Integrity Journal, behalf of the European Microwave Association (EuMA). To subscribe to Signal Integrity Journal, visit
test signal over multiple test channels to test multiple DUTs in parallel. The ZHL-100W-272+ power
News and Events Surface Mount Voltage Variable Attenuator Provides >30 dB Attenuation Range from 2000 to 6000 MHz 17 October 2016 Mini-Circuits’ RVA-6000+ is a surface mount voltage variable attenuator providing greater than 30 dB attenuation range for a variety of applications from 2000 to 6000 MHz. This model has a control voltage range from 0 to 12V with attenuation from 4 up to 37 dB. It maintains minimal phase deviation over its full attenuation range, and +40 dBm IP3 results in low signal
Vayyar's high-performance transceiver chip with the entire mmWave front-end and analog baseband signal
News and Events Extra-Long Life Absorptive Electromechanical SP4T Switches, +12VDC, DC to 18 GHz 7 December 2016Mini-Circuits has added two new ultra-reliable, rugged-duty absorptive electromechanical SP4T switches to our lineup to meet your needs. MSP4TA-18-12+ is controlled with a +12VDC control signal via DC terminals on the rear of the unit, and MSP4TA-18-12D+ features a 15-pin D-Sub connector for easy connect/disconnect. Both switches operate from DC to 18 GHz and offer extra-long switch
http://tools.google.com/dlpage/gaoptout. Do Not Track Signals Some browsers have incorporated Do Not Track features that can send a signal to the websites you visit indicating you do not wish to be tracked. Mini-Circuits does not currently respond to Do Not Track signals at this time. Use of Your Information