Found 82 matches (page 5 of 9)
RF & Microwave Products › Filters XLF-252H+ Reflectionless Low Pass Filter, DC - 2500 MHz, 50Ω Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Case Style - DG1847 PCB Layout - 98-PL-519 Eval Board TB-952-252H+ Gerber file TB-952-252H+ Environmental Rating - ENV82 View All Additional Information Get the X-MWblock® drop-in module for this part Mini-Circuits components are now available as X-MWblock drop-in modules from our
12 18 12 30 - 32 DG1847 LxWxH .157x.157x.039 CY2-143-D+ 2 2000 7000 4000 14000 12 18 12 30 - 32 7330 10000 22000 12 18 17 34 45 50 DG1847 LxWxH .157x.157x.039 CY3-223-D+ 3 3330 7330 10000 22000 12 18 17 34 45 50 CY3-453+ 3 6660 15000 20000 45000 12 17 21 39 46 40 DG1847 LxWxH .157x.157x.039
EP2C-D+ 2 1800 12500 19.7 0.9 3.2 0.09 1.85 MMIC EP2C+ 2 1800 12500 16 1.1 6 0.2 1.85 MMIC DG1847 LxWxH
DG1847-1 DG1847-1 Rev.:C (16 FEB 23) ECO-016811 File: DG1847-1 .docx Sheet 1 of 1 This document and its contents are the property of Mini-Circuits. Case Style DG Weight: 0.1 Grams Dimensions are in mm(inches). Tolerances: 2 Pl. +.25(.01); 3 Pl. + .127(.005) Notes: 1. Case material : Plastic 2. Termination finish: PPF (NiPdAu Plating 0.5 µm/0.02µm/0.05µm) Outline Dimensions DG1847-1
DG1847 DG1847 Rev.: AH (16 FEB 23) ECO-016811 File: DG1847 This document and its contents are the property of Mini-Circuits. Sheet 1 of 1 Case Style DG Weight: .04 Grams Dimensions are in inches (mm). Tolerances: 2 Pl. + .01; 3 Pl. + .005 Notes: 1. Case material: Plastic. 2. Termination finish: For RoHS Case Styles: Tin-Silver alloy plate over Nickel barrier or Matte-Tin. All models, (+) suffix. See DG1847
C:\Users\Isaak_G\Documents\ECO-0013714_PL, DG1847, TB-CY3-223(C)+\98PL732 Model (1)
200, 500, 1000 see note 2 13 2000, 3000,4000 DG1847, DG3006, WQ3359 12 8 7 20, 50, 100, 200, 500,
Figure 3. DG1847-1 Case Style Drawing Figure 4. AVA-183MP+ Product Marking 50Ω 0.05 to 18 GHz High S-Parameter (S2P Files) Data Set (.zip file) Case Style DG1847-1. QFN-style package, exposed paddle,
control PRODUCT MARKING MCL 2183 CASE STYLE DRAWING Wideband Amplifier Figure 3. DG1847-1 Case Style Set (.zip file) Case Style DG1847-1. QFN-style package, exposed paddle, Lead Finish: PPF RoHs
Product Marking Wideband Amplifier Figure 3. DG1847-1 Case Style Drawing www.minicircuits.com P.O. Box S-Parameter (S2P Files) Data Set (.zip file) Case Style DG1847-1. QFN-style package, exposed paddle,