Found 82 matches (page 6 of 9)
offers excellent repeatability, low inductance, good thermal efficiency, and low cost. CASE STYLE: DG1847 Files) Data Set (.zip file) Case Style DG1847 Plastic package, exposed paddle lead finish: matte-tin
Communications y Test and Measurement Equipment y Radar, EW, and ECM Defense Systems CASE STYLE: DG1847 in accordance with IPC/JEDEC J-STD-020D Performance Data Data Table Swept Graphs Case Style DG1847
DASH BOARD CLICK HERE Performance Data Data Table Swept Graphs Case Style DG1847. Plastic package,
and measurements CASE STYLE: DG1847 +RoHS Compliant The +Suffix identifies RoHS Compliance. See our DG1847 Plastic package, exposed paddle lead finish: matte-tin Tape & Reel Standard quantities available
STYLE: DG1847 +RoHS Compliant The +Suffix identifies RoHS Compliance. See our web site for RoHS Data Set (.zip file) Case Style DG1847 Plastic package, exposed paddle lead finish: matte-tin Tape &
mm y Aqueous washable y DC passing 2 Way-0° 50Ω 1800 to 12500 MHz KEY FEATURES CASE STYLE: DG1847 Case Style DG1847 Plastic package, exposed paddle; lead finish: Matte Tin Tape & Reel Standard
Aqueous washable y DC passing 2 Way-0° 50Ω 5 to 20 GHz KEY FEATURES CASE STYLE: DG1847 +RoHS Compliant (S3P Files) Data Set (.zip file) Case Style DG1847 Plastic package, exposed paddle; lead finish: Matte
passing 2 Way-0° 50Ω 2 to 26.5 GHz KEY FEATURES CASE STYLE: DG1847 +RoHS Compliant The +Suffix S-Parameter (S3P Files) Data Set (.zip file) Case Style DG1847 Plastic package, exposed paddle; lead finish:
paths. CASE STYLE: DG1847 Page 2 of 4 Notes A. Performance and quality attributes and conditions not Compliance. See our web site for RoHS Compliance methodologies and qualifications CASE STYLE: DG1847 *
Features CASE STYLE: DG1847 Feature Advantages Small Size The EPQ-133+ offers an industry leading STYLE: DG1847 * ESD rating Human body model (HBM): Class 1A(250 to <500 V) in accordance with ANSI/ESD