Found 65 matches (page 6 of 7)
to 2700 MHz RF Transformer Surface Mount TC1-1-13M-17X+ CASE STYLE: 99-01-1740 PRICE: Contact Sales Specifications at 25°C REV. OR M141483 TC1-1-13M-17X+ IG/CP/AM 130430 Typical Performance Data • suitable for 22.85 0.80 5.72 Permanent damage may occur if any of these limits are exceeded. TC1-1-13M-17+ INPUT S S (d B ) TC1-1-13M-17+ INSERTION LOSS 0.0 0.2 0.4 0.6 0.8 1.0 1.2 0 500 1000 1500 2000 2500 3000 REFERENCE DESIGN TC1-1-13M-17+top hat ™
TC1-1-13M-22+ Outline Dimensions ( )inchmm Maximum Ratings Pin Connections Features • balanced to unbalanced REV. C M164261 TC1-1-13M-22+ ED-11376/1 WP/TD/CP/AM 171010 Typical Performance Data CASE STYLE: G TC1-1-13M-22+ INSERTION LOSS 0.0 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0 200 400 600 800 1000 FREQUENCY (MHz) IN S E R TI O N L O S S (d B ) TC1-1-13M-22+ INPUT RETURN LOSS 0 5 10 15 20 25 30 35 40 0 200
100, 200, 500 13” 1000, 2000 Generic photo used for illustration purposes only TC1-1-13M-23+ and phase unbalance, 2 deg typ. in 1 dB bandwidth • aqueous washable REV. C M164261 TC1-1-13M-23+ J K wt .028 .065 .190 .030 grams 0.71 1.65 4.83 0.76 0.15 TC1-1-13M-23+ Typical Performance Data Demo Board MCL P/N: TB-145+ Suggested PCB Layout (PL-244) TC1-1-13M-23+ INSERTION LOSS 0.0 0.5 1.0 1.5 TC1-1-13M-23+ INPUT RETURN LOSS 5.0 10.0 15.0 20.0 25.0 30.0 35.0 40.0 0 500 1000 1500 2000 2500 3000
100, 200, 500 13” 1000, 2000 Generic photo used for illustration purposes only TC1-1-13M-34+ REV. B M164261 TC1-1-13M-34+ ED-12312/2 WP/TD/CP/AM 210412 • balanced to unbalanced transformation • 4.06 1.27 1.02 0.64 G H J K wt .028 .065 .190 .030 grams 0.71 1.65 4.83 0.76 0.15 TC1-1-13M-34+ INSERTION LOSS (dB) INPUT R. LOSS (dB) AMPLITUDE UNBALANCE (dB) PHASE UNBALANCE (Deg.) TC1-1-13M-34+ (MHz) IN SE R TI O N L O SS (d B) TC1-1-13M-34+ INPUT RETURN LOSS 0 5 10 15 20 25 30 35 40 0 200 400 600
TC1-1-13M-75+ Outline Dimensions ( )inchmm Maximum Ratings Pin Connections Features • balanced to M164261 TC1-1-13M-75+ IG/CP/AM 200407 Typical Performance Data Outline Drawing AT224-1 Ω RATIO FREQUENCY 1.65 4.83 0.76 0.18 0.15 Config. G TC1-1-13M-75+ INSERTION LOSS 0.0 0.5 1.0 1.5 2.0 2.5 3.0 0 500 1000 1500 2000 2500 3000 FREQUENCY (MHz) IN SE R TI O N L O SS (d B) TC1-1-13M-75+ INPUT RETURN LOSS may be either a molded or marked feature. TC1-1-13M-75X+ Upgraded Version* Demo Board MCL P/N: TB-145+
are exceeded. TC1-1-13M-75X+ 75Ω 4.5 to 3000 MHz Parameter Frequency (MHz) Min. Typ. Max. Unit typ. REV. A M164261 TC1-1-13M-75X+ IG/CP/AM 190619 Config. GProduct Marking CASE STYLE: AT1521 +RoHS sales@minicircuits.com TC1-1-13M-75X+ Outline Drawing Additional Notes A. Performance and quality
to 3000 MHz RF Transformer Surface Mount TC1-1-13M Outline Dimensions ( )inchmm Maximum Ratings Pin Transformer Electrical Specifications (TAMB=25°C) REV. D M166249 TC1-1-13M ED-11376/1 WP/TD/CP/AM 180220
100, 200, 500 13” 1000, 2000 Generic photo used for illustration purposes only TC1-1-13MA+ typ. in 1 dB bandwidth • plastic base with leads • aqueous washable REV. B M151107 TC1-1-13MA+ wt .028 .065 .190 .030 grams 0.71 1.65 4.83 0.76 0.15 TC1-1-13MA+ Typical Performance Data FREQUENCY TC1-1-13MA+ INSERTION LOSS 0.0 0.5 1.0 1.5 2.0 2.5 3.0 3.5 0 500 1000 1500 2000 2500 3000 FREQUENCY (MHz) IN S E R TI O N L O S S (d B ) TC1-1-13MA+ INPUT RETURN LOSS 5.0 10.0 15.0 20.0 25.0 30.0 35.0 40.0
USED 2Permanent damage may occur if any of these limits are exceeded. Features TC1-1-13MG2+ 1000-2000 3 Amplitude Unbalance 4.5-1000 0.5 dB 1000-2000 0.5 Config. G REV. A M111888 TC1-1-13MG2+ www.minicircuits.com/MCLStore/terms.jsp TC1-1-13MG2+ Typical Performance Data FREQUENCY (MHz) INSERTION
mid-band loss, 0.5 dB typ. 50Ω 4.5 to 3000 MHz TC1-1-13MX+ • balanced to unbalanced transformation • bandwidth • plastic base with leads • aqueous washable REV. A M151107 TC1-1-13MX+ ED-11376/1 WP/TD/CP/AM TC1-1-13MX+ FREQUENCY (MHz) INSERTION LOSS (dB) INPUT R. LOSS (dB) AMPLITUDE UNBALANCE (dB) PHASE UNBALANCE