Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


RF Transformers and Baluns


Over 500 transformer and balun models in a wide variety of DC passing and DC isolated configurations with for single-ended and balanced/differential transmission lines from 0.005 to 24000 MHz!

  • Surface mount and coaxial case styles
  • Tiny LTCC models as small as 0603
  • Wideband MMIC baluns up to 14 GHz
  • 50/75 Ohm matching transformers and matching pads
Back to all Transformers »
   Table of Models
   Advanced Search

New Products

NCS1.5-402+

  • LTCC Transformer
  • 1.3 GHz to 4 GHz
  • 1:1.5 Impedance Transformation Ratio
  • Low Insertion Loss, 0.55 dB Typ.
  • Excellent Return Loss, 13.5 dB Typ.

TCW2-4300+

  • Balun RF Transformer
  • 2.15 GHz to 4.3 GHz
  • DC feeding capability for Secondary
  • Rugged LTCC construction
  • Tiny Size, 0603

SYTX3-41-80W+

  • SMT RF Transformer
  • 5 MHz to 40 MHz
  • High Power Input, up to 80 W
  • Low Insertion Loss , 0.2 dB Typ.
  • DC Isolated from IN to Out

TC1-182T-75H+

  • SMT RF Transformer
  • 5 GHz to 1.8 GHz
  • Balanced Transmission line with center-tap for DC input
  • Power Handling 2 Watts

TCM2-722X+

  • SMT Transformer
  • 400 MHz to 7.2 GHz
  • One model covers all telecommunication bands
  • Aqueous washable

TRS278-182-75+

  • SMT Transformer
  • 45 MHz to 1.8 GHz
  • Balanced transmission line with secondary center tap
  • Suitable for RoHS solder systems

RTX1-182-75+

  • SMT Transformer
  • 45 MHz to 1.8 GHz
  • Low Cost/Lead and RoHS solder systems
  • Balanced Transmission line

TCM1.5-63WX+

  • SMT Transformer
  • 200 MHz to 6 GHz
  • One Model Covers All Telecommunication Bands
  • Aqueous Washable
  • Protected by US Patent 9,071,229B1

MTX2-4143+

  • MMIC 2:1 Balun
  • 4 GHz to 14 GHz
  • Low Insertion Loss, Typ. 1.4 dB
  • Excellent Phase Unbalance, Typ. 2 Degrees
  • Excellent Amplitude Unbalance, Typ. 0.2 dB
  • Single Ended to Differential Conversion

TRS1-182-75-7+

  • Surface Mount RF Transformer
  • Suitable for tin/lead and RoHS solder systems
  • Wideband, 10 to 1800 MHz
  • Balanced transmission line
  • Good return loss, 20 dB typ. at 1 dB band

TC1-1T-152X-4+

  • Surface Mount RF Transformer
  • Super wideband, 5 to 1500 MHz
  • Low insertion loss, 1.8 dB typ., 5 to 1500 MHz
  • Good input return loss, 15 dB typ., 5 to 1500 MHz
  • Low phase unbalance, ±1.5˚ typ

TCW2-133+

  • Ceramic Balun RF Transformer
  • Insertion loss (above 3dB): 1.0 dB typ.
  • Amplitude unbalance: 1.7 dB typ.
  • Phase unbalance: 13 degrees typ.
  • RF input power: 2W max at 25 °C
  • 0603 Surface Mount Footprint

TCW1-133+

  • Ceramic Balun RF Transformer
  • Insertion loss (above 3 dB): 1.7 dB typ.
  • Amplitude unbalance: 1.7 dB typ.
  • Phase unbalance: 13 degrees
  • RF input power: 2W max @ 25 °C
  • 0603 Surface Mount Footprint

TCM2-672AX+

  • Surface Mount, Top-Hat
  • RF Transformer
  • Wideband, 1500 to 6700 MHz
  • Balanced transmission line
  • Low insertion loss 0.8 dB at 4 GHz
  • Flat insertion loss, 0.6 dB typ.
  • Good input return loss, 15 dB typ.
  • Low phase and amplitude unbalance, 6°, 0.8 dB at 4 GHz

TCM1-382WX+

  • Surface Mount, Top-Hat
  • RF Transformer
  • Wideband, 0.2 to 3800 MHz
  • Flat response, ±0.6 dB insertion loss over full band
  • Protected by US Patent 9,071,229B1
  • Low phase and amplitude unbalance, 6°, 0.8 dB

TCM2-452AX+

  • Surface Mount, Top-Hat
  • RF Transformer
  • Wideband, 1000 to 4500 MHz
  • Balanced transmission line
  • Low insertion loss 0.6 dB
  • Flat insertion loss, 0.6 dB typ.
  • Good input return loss, 15 dB typ.
  • Low phase and amplitude unbalance, 6°, 0.8 dB

TCW Series

  • Ceramic Balun
  • RF Transformers
  • From 700 to 6000 MHz
  • LTCC construction
  • Miniature size