English
English
简体中文


Phase Detectors


       
Send to a Friend

Synthesizer, Surface Mount, Tunable Narrow Bandwidth, 668 to 3580 MHz

Model Number Case Style PLL Freq. (MHz) Min. Freq. (MHz) Max. Ref Freq. (MHz) Step Size (kHz) PLL Power Supply Voltage (V), Nom. PLL Power Supply, Current (mA), Max. VCO Power Supply, Voltage (V), Nom. VCO Power Supply, Current (mA), Max. Power Output (dBm), Typ. Harmonics (dBc), Typ. Ref. Spurious (dBc) PFD. Spurious (dBc) Step Size Spurious (dBc) Phase Noise (dBc/Hz) @ 100 Hz Offset, Typ. Phase Noise (dBc/Hz) @ 1000 Hz Offset, Typ. Phase Noise (dBc/Hz) @ 10 kHz Offset, Typ. Phase Noise (dBc/Hz) @ 100 kHz Offset, Typ. Phase Noise (dBc/Hz) @ 1000 kHz Offset, Typ. Settling Time (mSec), Typ.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
KSN-2346A+ DK801
LxWxH
0.80x0.58x0.15
Integer-N 2286 2346 15 1000 5.0 20 5.0 30 -0.30 -30 -106 -92 -92 -83 -86 -88 -122 -143 1.1