English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZVA-0.5W303G+ 10 30000 24.5 4.5 25 - 35 1.6 1.8 12 460 AV2554-3
LxWxH
2.55x1.97x1.95
2.92mm
ZVA-0.5W303GX+ 10 30000 24.5 4.5 25 - 35 1.6 1.8 12 460 AV2554-3
LxWxH
2.55x1.97x1.95
2.92mm
ZVA-203GX+ 1500 21000 29 3 15.5 - 27.5 1.5 1.6 5 450 AV2554-1
LxWxH
1.50x1.82x0.53
2.92mm
ZVA-213UWX+ 100 20000 14 3 16 - 29 1.3 1.4 +12, -5 84 RN2486-1
LxWxH
1.30x0.98x0.56
2.92mm
ZVA-403GX+ 0.05 40000 11 4.5 11 - 21 1.45 1.6 5 100 AV2578
LxWxH
.84x.96x.37
2.92mm
ZVA-443HGX+ 10 43500 33 5 9 - 18 1.5 1.8 15 170 T2704-1
LxWxH
2.000x1.313x.69
2.92mm
ZVA-01243+ 1000 22000 12.8 5 21.6 - 27.5 1.7 1.4 8 170 RN2486-2
LxWxH
1.30x.98x.56
2.92mm
ZVA-02303HP+ 500 30000 38 3.8 27 - 35 1.3 1.2 15 400 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-02303HPX+ 500 30000 38 3.8 27 - 35 1.3 1.2 15 400 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-02443HP+ 2000 43500 37 5 17 - 25 1.5 2.5 15 280 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-02443HPX+ 2000 43500 37 5 17 - 25 1.5 2.5 15 280 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-15433X+ 15000 43500 16 3.7 18 - 27 1.5 1.45 10 140 VP3083-1
LxWxH
1.85x0.90x0.67
2.92mm
ZVA-18403G+ 18000 40000 43 3.8 22 - 28 1.8 2.5 15 190 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-18403GX+ 18000 40000 43 3.8 22 - 28 1.8 2.5 15 190 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-18443TC+ 18000 43500 45 5.5 29 - 41 1.5 1.5 15 1400 YU3369
LxWxH
2.08x2.04x2.63
2.92mm
ZVA-18443TCX+ 18000 43500 45 5.5 29 - 41 1.5 1.5 15 1300 YU3369-1
LxWxH
2.04x1.55x1.11
2.92mm
ZVA-18443VG+ 18000 43500 47 5 30 - 41 1.5 1.5 10 1400 YU3369
LxWxH
2.08x2.04x2.63
2.92mm
ZVA-18443VGX+ 18000 43500 47 5 30 - 41 1.5 1.5 10 1300 YU3369-1
LxWxH
2.04x1.55x1.11
2.92mm
ZVA-24443G1+ 24000 43500 45 1.7 20 - 27 2 2.5 15 160 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-24443G1X+ 24000 43500 45 1.7 20 - 27 2 2.5 15 160 T2704
LxWxH
1.80x3.00x2.94
2.92mm
ZVA-24443HP+ 24000 43500 47 2.2 25 - 40 1.8 1.8 15 1400 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVA-24443HPX+ 24000 43500 47 2.2 25 - 40 1.8 1.8 15 1300 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVE-0234LNX-K+ 2000 30000 16.5 2.5 13.5 - 25 1.5 1.5 6 58 AV1280-4
LxWxH
1.74x1.63x1.01
2.92mm
ZVE-323LN-K+ 18000 32000 20 3 10 - 23 1.9 1.8 12 50 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm
ZVE-323LNX-K+ 18000 32000 20 3 10 - 23 1.9 1.8 12 50 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm
ZVE-373LN-K+ 28000 37000 20 2.5 9 - 20 1.5 1.4 12 75 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm
ZVE-373LNX-K+ 28000 37000 20 2.5 9 - 20 1.5 1.4 12 75 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm
ZVE-403-K+ 26000 40000 22 9 19 - 21 2 2 12 300 AV1280-2
LxWxH
3.00x2.70x1.31
2.92mm
ZVE-433+ 18000 43500 33 6 28 - 37 1.5 1.5 15 750 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVE-433G+ 18000 43500 41 7 27 - 39 1.5 1.5 15 730 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVE-433GX+ 18000 43500 41 7 27 - 39 1.5 1.5 15 530 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVE-433HP+ 18000 43500 39 6 30 - 40 1.5 1.5 15 1100 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVE-433HPX+ 18000 43500 39 6 30 - 40 1.5 1.5 15 900 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVE-433X+ 18000 43500 33 6 28 - 37 1.5 1.5 15 550 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm
ZVM-273HP+ 13000 26500 14.5 9 25 - 34 1.1 1.5 12 559 CP1973
LxWxH
3.00x3.36x3.87
2.92mm
ZVM-273HPX+ 13000 26500 14.5 9 25 - 34 1.1 1.5 12 559 CP1973
LxWxH
3.00x3.36x3.87
2.92mm