English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
PMA5-83-2W+ 10 10000 12.6 3.9 31 - 40.9 1.28 1.54 12 400 DG1677-10
LxWxH
.197x.197x.039
-
PMA5-123-1W+ 8000 12000 31.2 5.2 30.7 31.9 38.8 1.33 1.29 6 600 DG1677-10
LxWxH
.197x.197x.039
-
PMA5-123-3W+ 8000 12000 28.3 7.1 34.2 - 42.5 1.56 1.58 7 1250 DG1677-10
LxWxH
.197x.197x.039
-
PMA5-223+ 10 22000 15.5 3.0 31.5 33 43 1.67 1.78 15 500 DG1677-8
LxWxH
0.197x0.197x0.043
-
PMA6-123-10W+ 10000 11700 30.3 5 38.6 39.1 46.8 1.67 1.57 8 1500 WQ3359
LxWxH
0.236x0.236x0.035
-