English
English
简体中文


RF, MW & mmWave Amplifiers


600+ Wideband Models & Growing
Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

New Products

Connectorized Amplifiers

Reliable, Wideband Performance up to 1.7 kW

Mini-Circuits wide selection of connectorized amplifiers are essential building blocks for your test setup. With hundreds of combinations of gain, noise figure, output power, linearity and other performance parameters, our amplifiers feature rugged designs with built in protections for high reliability and long life in demanding lab environments.

MMIC Amplifiers

Industry-Leading Quality & Selection Designed In House

30+ years of in-house MMIC design and packaging experience has made Mini-Circuits one of the industry’s top suppliers of MMIC amplifiers. Our amplifiers are fabricated using HBT and pHEMT processes on GaAs and offer outstanding wideband performance for a wide range of system requirements. With 300+ models in stock and world-class custom design capability, and quality that stands up to the most demanding conditions, chances are we have a solution for your system.

   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
N
BNC
SMA
SMA-N
2.92mm
2.4mm
1.0mm
WR19
1.85mm
MCX / N
WR12

Options
Bracket
Heat Sink
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
DVGA1-242A+ 450 2400 29.3 2.4 22.9 35.9 2.43 1.66 5 155 DG1677
LxWxH
.197x.197x.039
- -
DVGA1-242APP+ 450 2400 29.5 2.6 22.8 35.5 2.54 1.39 5 158 DG1677
LxWxH
.197x.197x.039
- -
DVGA2-33A+ 50 3000 18.1 5.3 18 31.3 1.6 1.43 5 91 DG1677
LxWxH
.197x.197x.039
- -
DVGA2-33APP+ 50 3000 19.3 5.3 16.4 31.5 1.53 1.39 3 & 5 91 DG1677
LxWxH
.197x.197x.039
- -
DVGA3-122+ 900 1200 20 0.5 15.6 28 1.92 2.6 5 52.2 DG1677-2
LxWxH
.197x.197x.039
- -
PVGA-123+ 400 12000 15.8 4.3 20.2 29.5 1.39 1.34 6 77 DQ1225
LxWxH
0.118x0.118x0.035
- -
PVGA-123-D+ 400 12000 15.6 4.5 20.2 30.0 1.59 1.49 6 77

- -
ZFL-1200G+ 10 1200 23 6.5 8 22 1.25 1.5 15 180 Y39
LxWxH
1.25x1.25x0.75
SMA -
ZFL-1200GB+ 10 1200 23 6.5 8 22 1.25 1.5 15 180 Y39
LxWxH
1.25x1.25x0.75
SMA Bracket
ZFL-1200GH+ 10 1200 29 5.5 13 28 1.25 1.5 15 230 Y39
LxWxH
1.25x1.25x0.75
SMA -
ZFL-1200GHB+ 10 1200 29 5.5 13 28 1.25 1.5 15 230 Y39
LxWxH
1.25x1.25x0.75
SMA Bracket
ZFL-2000G+ 10 2000 20 7.5 7 17 1.5 1.5 15 180 Y39
LxWxH
1.25x1.25x0.75
SMA -
ZFL-2000GH+ 10 2000 27 5.5 14 25 1.4 1.5 15 230 Y39
LxWxH
1.25x1.25x0.75
SMA -
ZFL-2000GHB+ 10 2000 27 5.5 14 25 1.4 1.5 15 230 Y39
LxWxH
1.25x1.25x0.75
SMA Bracket