0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 400 MHz to 700 MHz, 50Ω, 15x10 mm Package
LTCC SMT High Pass Filter, 990 - 8000 MHz
Hand-Flex Interconnect, 0.141" center diameter, 12.5 GHz
Lumped LC Band Pass Filter, 41 - 58 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power Amplifier, 24 GHz to 32 GHz, 50Ω, 3x3 mm QFN Style Package
DOCSIS 4.0 MMIC Power Doubler Amplifier, 75Ω, 24V, 45 to 1794 MHz
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 3000 MHz, 50Ω, Micro-X Style Package
1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
Reflectionless Band Pass Filter, 2350 - 3150 MHz, 50Ω