English
English
简体中文


RF Coaxial Cables

System Interconnect Cables and Precision Test Leads

Mini-Circuits suite of RF cable solutions is built for precision, performance, and versatility. Our RF/microwave interconnect and precision test cables are available for 50-Ohm and 75-Ohm systems, covering frequencies from DC to 110 GHz. With connector options including SMA, N-Type, F-Type, BNC, and 2.92mm, we provide unmatched flexibility cross applications.

  • Available in male and female connector combinations
  • Connector formats: straight, right angle, bulkhead, quick-connect
  • Engineered to deliver high reliability under demanding test and field conditions
  • Custom RF cable assemblies available to meet specific design requirements

Cables_.webp

Whether you're building test environments, connecting critical system components, or configuring high-frequency signal chains, Mini-Circuits' RF cables give you the precision and confidence you need.

Shop RF Cables Today


Mini-Circuits is a global leader in high-performance RF cables. Our selection includes standard and custom RF coax cables engineered for reliability, low signal loss, and long service life. Whether you're looking for an SMA RF cable, RF coaxial cable for test equipment, or a specialized radio frequency cable for a mission-critical system, Mini-Circuits has the solution.

Shop now to find the right RF cable type for your project—backed by fast delivery, quality you can trust, and expert support.

Image 2

Markets and Industries We Supply


Mini-Circuits serves customers across multiple industries that rely on radio frequency cable performance:


Mini-Circuits offers both standard and custom RF coaxial cable assemblies to meet the needs of each industry.

Connector 1

Male
Female

Cable

Connector 2

Male
Female
To request phase matched cables, custom configurations, or if you have any special requirements please complete this form and one of our engineers will get in touch.
       
Export to Excel
       
Send to a Friend
Model Number ▲▼ Category ▲▼ Freqency
High (GHz) ▲▼
Insertion
Loss (dB) ▲▼
Length (ft) ▲▼ Connector 1
Type ▲▼
Connector 1
Gender ▲▼
Connector 1
Orientation ▲▼
Connector 1
Mounting Type ▲▼
Connector 2
Type ▲▼
Connector 2
Gender ▲▼
Connector 2
Orientation ▲▼
Connector 2
Mounting Type ▲▼

Frequently Asked RF Cable Questions

What is an RF Cable?

RF cables, or radio frequency cables, are essential for transmitting high-frequency signals between different components in an electronic system. Common uses include:

  • Connecting antennas to receivers or transmitters
  • Routing signals between test equipment and DUTs (devices under test)
  • Integrating RF modules in communications and radar systems
  • Supporting signal paths in 5G, IoT, and satellite applications

Whether for test benches or deployed systems, the right RF cable ensures signal integrity, low loss, and consistent performance.

Which Products Typically Include RF Cables?

RF cables are found in a wide variety of commercial and industrial systems. Products and assemblies that typically include an RF cable or RF coax cable are:

  • Test and measurement insturments
  • RF signal generators and analyzersWireless base stations and repeaters
  • Satellite communications systems
  • Military and aerospace electronics
  • IoT devices and wireless sensor networks

These systems require dependable connections that support the necessary bandwidth, shielding, and mechanical durability

How Do I Use an RF Cable?

Using an RF cable involves proper matching of cable type, length, and connector to your specific application:

  1. Determine system impedance: Choose between 50-Ohm or 75-Ohm RF coaxial cable depending on system design.
  2. Select the right connectors: Match male/female and connector types such as SMA, N-Type, or BNC.
  3. Consider form factor: Use a right angle RF cable connector in tight spaces; opt for straight connectors for direct paths.
  4. Manage cable routing: Avoid sharp bends or crimping. Use strain reliefs where needed.
  5. Verify signal performance: Choose precision test leads when measurement accuracy is critical.

Each Mini-Circuits cable is tested for performance across its full frequency range and environmental conditions.

Which RF Cable is Right For Me?

Choosing the right RF cable depends on several factors:

  • Frequency range: Ensure the cable supports your system’s bandwidth. Mini-Circuitscables perform up to 110 GHz.
  • Connector type: Options include SMA RF cable, N-Type, BNC, 2.92mm, and more.
  • Mechanical constraints: Use right angle RF cable connectors for limited-spaceinstallations.
  • Flexibility and durability: Consider ruggedized options for field use.
  • Precision requirements: Opt for low-loss, phase-stable cables for testenvironments.

What is the difference between system interconnect cables and precision test leads?

System interconnect cables are used for permanent or semi-permanent installation in RF systems. They are optimized for durability and consistent performance. Precision test leads are used in lab and production environments where accurate signal measurement is critical. These cables are designed for low insertion loss, phase stability, and repeatable measurements.

What should I know about the customer cable build?

Mini-Circuits supports custom RF cable assemblies to match specific length, frequency, shielding, and connector requirements. Our team can help you configure your cable build with precise specs, including options for thermal performance and environmental sealing.

When do I need a straight, right-angle, bulkhead, or quick-connect radio frequency cables?

  • Straight connectors: Best for low-profile, direct connections.
  • Right-angle connectors: Ideal for tight spaces and bend-limited environments.
  • Bulkhead connectors: Useful for panel-mount or through-wall cable entry.

  • Quick-connect: Designed for frequent connect/disconnect scenarios.

Each format is available across our line of RF coaxial cable assemblies.

Want to Learn More?

Click below to read up on more information about RF Cables.

Tue, 28 Apr 2026 16:19:50 | Cables

Non-Magnetic Hand-Flex RF Cables

Tue, 14 Apr 2026 19:35:08 | Cables

RF / Microwave Coaxial Cables for Test and Measurement Applications (CBL-series vs. CBN-series)

Fri, 05 Sep 2025 21:22:22 | Cables

Save >15% on Test Cables!

Fri, 30 May 2025 17:12:30 | Cables

Precision Phase Stable Flex Cables Are Here!

Tue, 01 Apr 2025 17:43:34 | Adapters

Care & Handling of RF/Microwave Connectors

Tue, 25 Mar 2025 18:30:17 | Cables

A Guide to Selecting the Best RF Cable

Fri, 07 Mar 2025 15:54:25 | Adapters

Proper Engagement and Handling of 1.0 mm Connections

Fri, 28 Feb 2025 20:12:06 | Cables

110 GHz Armored Cables

Tue, 27 Aug 2024 17:33:06 | Cables

Phase-Matched Cable Assemblies

Sat, 15 Jun 2024 03:19:30 | Cables

Cost-Effective Precision VNA Cables

Contact Us

Tell us about your requirements, and one of our engineers will get in touch!