English
English
简体中文


RF Couplers

Directional, Bi-Directional, Dual Directional & RF Tap

Over 475 models with power handling from 0.5 to 250W covering DC to 65 GHz!

  • Transformer-based, LTCC, stripline/microstrip, bridge, and MMIC designs
  • Surface mount and coaxial formats
  • Wide selection for 50-ohm and 75-ohm systems

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Conn.
Plug-in

Impedance
(Ω)
50
75

F Low
(MHz)

F High
(MHz)

Coupling
(dB)
-- MinMax

Mainline
Loss(dB)
≤ 

Directivity
(dB)
≥ 
Power
Input
(W)
≥ 

Type
Directional
Bi-Directional
Dual-Directional
RF Tap

Technology
LTCC
MMIC
Transformer
Microstrip / Stripline
Bridge

Feature
DC Passthrough

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Coupling
(dB)
Mainline Loss
(dB)
Typ.
Directivity
(dB)
Typ.
VSWR
(:1)
Typ.
Power Input
Max.(W)
Type Construction Feature Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
BDCH-10-63+ 2000 6000 10 0.1 22 1.12 180 Bi-Directional Microstrip / Stripline DC Passthrough PQ2099-1
LxWxH
.56x.20x.08
BDCH-15-33+ 500 3000 15 0.25 25 1.2 100 Bi-Directional Microstrip / Stripline DC Passthrough PQ2098
LxWxH
1.00x.50x.051
BDCH-15-272+ 700 2700 15 0.25 19 1.135 150 Bi-Directional Microstrip / Stripline DC Passthrough PQ2098
LxWxH
1.00x.50x.051
BDCH-20-63+ 2000 6000 20 0.15 19 1.22 180 Bi-Directional Microstrip / Stripline DC Passthrough PQ2099
LxWxH
.560x.200x.080
BDCH-20-63A+ 2000 6000 18 0.15 29 1.106 140 Bi-Directional Microstrip / Stripline DC Passthrough PQ2584
LxWxH
1.00x0.350x0.067
BDCH-20-272+ 700 2700 21 0.2 21 1.12 150 Bi-Directional Microstrip / Stripline DC Passthrough PQ2098
LxWxH
1.00x.50x.051
BDCH-25-33+ 800 3000 25 0.2 28 1.06 150 Bi-Directional Microstrip / Stripline DC Passthrough PQ2098
LxWxH
1.00x.50x.051
BDCH-25-272+ 700 2700 26 0.2 18 1.07 150 Bi-Directional Microstrip / Stripline DC Passthrough PQ2098
LxWxH
1.00x.50x.051
BDCH-35-272+ 700 2700 35.8 0.2 18 1.15 150 Bi-Directional Microstrip / Stripline DC Passthrough PQ2098
LxWxH
1.00x.50x.051
CPL-20-14+ 9200 10500 19.2 0.2 16 1.2 16 Bi-Directional Microstrip / Stripline DC Passthrough MW1654
LxWxH
.25x.25x.02
MBD-20-63HP+ 5000 6000 20 0.18 20 1.1 20 Bi-Directional Microstrip / Stripline DC Passthrough JM1360
LxWxH
0.24x0.12x0.04
MBDA-30-451HP+ 225 450 30.5 0.15 24 1.065 200 Bi-Directional Microstrip / Stripline DC Passthrough PQ2074
LxWxH
1.00x1.00x.051
MBDC-13-63HP+ 2000 6000 12.8 0.33 20 1.15 180 Bi-Directional Microstrip / Stripline DC Passthrough PQ2099
LxWxH
.560x.200x.080
RBDC-20-63+ DC 6000 20 1.35 20 1.30 0.25 RF Tap Microstrip / Stripline - TT1224-2
LxWxH
.25x.31x.16
SCBD-10-63HP+ 50 6000 10 0.9 17 1.22 100 Bi-Directional Microstrip / Stripline DC Passthrough JB1233-1
LxWxH
.70x.32x.20
SCBD-16-63HP+ 50 6000 16.2 0.45 23 1.22 100 Bi-Directional Microstrip / Stripline DC Passthrough JB1233-1
LxWxH
.70x.32x.20
SCBD-20-272HP+ 1750 2750 18.6 0.25 24 1.08 100 Bi-Directional Microstrip / Stripline DC Passthrough JB1233-1
LxWxH
.70x.32x.20
SYBD-10-63HP+ 2700 6000 11.8 0.6 20 1.2 25 Bi-Directional Microstrip / Stripline DC Passthrough JB1233
LxWxH
0.70x0.32x0.13
SYBD-16-53HP+ 2700 5000 16.3 0.2 18 1.2 25 Bi-Directional Microstrip / Stripline DC Passthrough JB1233
LxWxH
0.70x0.32x0.13
SYBD-18-142HP+ 960 1400 19.5 0.15 26 1.1 50 Bi-Directional Microstrip / Stripline DC Passthrough JB1233
LxWxH
0.70x0.32x0.13
Please scroll down to load more data.