RF Frequency Mixers
The Industry's Widest Selection
Over 300 models of RF frequency mixers available in coaxial, surface mount, and MMIC die formats from 500 Hz to 65GHz! Whether you need wideband performance, high IP3, low distortion, upconverters, downconverters, active mixers, hi-rel ceramic mixers - we have a solution for your needs. Most models are in-stock and ship same-day.
- LO power levels from -3 to 27 dBm
- Excellent repeatability
- Hi-rel, hermetically sealed ceramic models
- MMIC mixers up to 65 GHz