English
English
简体中文


RF Transformers and Baluns

Over 500 transformer and balun models in a wide variety of DC passing and DC isolated configurations with for single-ended and balanced/differential transmission lines from DC to 24000 MHz!

  • Surface mount and coaxial case styles
  • Tiny LTCC models as small as 0603
  • Wideband MMIC baluns up to 24 GHz
  • 50/75 Ohm matching transformers and matching pads

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Connector
Plug-in
Die
F Low
(MHz)
F High
(MHz)
Primary Impedance
(Ω)
50
75
Other
50/12.5
12.5/50
16.7/50
50/75

Impedance Ratio
Enter a Value between 0 and 36.
(0-1) Step Down
(1-36) Step Up

Application
Single-Ended to Single-Ended
Single-Ended to Balanced
Balanced to Balanced

Feature
Center Tap
DC Isolation

Technology
LTCC
MMIC
CORE & WIRE
Model Number Frequency Low (MHz) Frequency High (MHz) Impedance (Ω) Impedance Ratio Interface Technology Case Style Configuration
Sort Sort Sort Sort Sort Sort Sort Sort Sort
FT-1.5-1+ 0.1 400 50 1.5 CON CORE & WIRE H16

LxWxH

1.25x1.25x0.75
D Config. D
FT-1.5-232+ 0.5 2350 50 1.5 CON CORE & WIRE H795-13

LxWxH

1.25x1.25x.94
D Config. D
FTB-1-1-75+ 0.5 500 75 1 CON CORE & WIRE H16-1

LxWxH

1.25x1.25x.81
E Config. E
FTB-1-6+ 0.01 125 50 1 CON CORE & WIRE H16-1

LxWxH

1.25x1.25x.81
E Config. E
SFMP-5075+ DC 2500 50/75 1.5 CON CORE & WIRE FF1891

LxD

2.22x.67
D Config. D
Z7550-BFNF+ DC 2500 50/75 1.5 CON CORE & WIRE H795-14

LxWxH

Q Config. Q
Z7550-BMBF+ DC 2300 50/75 1.5 CON CORE & WIRE QP1876-1



D1 Config. D1
Z7550-BMNF+ DC 2500 50/75 1.5 CON CORE & WIRE QP1876

LxWxH

1.25x1.25x.94
Q Config. Q
Z7550-FFNM+ DC 2300 50/75 1.5 CON CORE & WIRE H795-1

LxWxH

1.25x1.25x.94
Q Config. Q
Z7550-FFSF+ DC 2500 50/75 1.5 CON CORE & WIRE H557-1

LxWxH

1.25X1.25X.75
Q Config. Q
Z7550-FMSF+ DC 2300 50/75 1.5 CON CORE & WIRE H795-3

LxWxH

1.25x1.25x.94
Q Config. Q
Z7550-FMSFDC+ 1 2500 50/75 1.5 CON CORE & WIRE H795-3

LxWxH

1.25x1.25x.94
Q Config. Q
Z7550-NFNF+ DC 2500 50/75 1.5 CON CORE & WIRE H795-10

LxWxH

1.25x1.25x0.94
D1 Config. D1
Z7550-NMNF+ DC 2300 50/75 1.5 CON CORE & WIRE H795-4

LxWxH

1.25x1.25x.94
Q Config. Q