English
English
简体中文


RF Transformers and Baluns

Over 500 transformer and balun models in a wide variety of DC passing and DC isolated configurations with for single-ended and balanced/differential transmission lines from DC to 24000 MHz!

  • Surface mount and coaxial case styles
  • Tiny LTCC models as small as 0603
  • Wideband MMIC baluns up to 24 GHz
  • 50/75 Ohm matching transformers and matching pads

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Connector
Plug-in
Die
F Low
(MHz)
F High
(MHz)
Primary Impedance
(Ω)
50
75
Other
50/12.5
12.5/50
16.7/50
50/75

Impedance Ratio
Enter a Value between 0 and 36.
(0-1) Step Down
(1-36) Step Up

Application
Single-Ended to Single-Ended
Single-Ended to Balanced
Balanced to Balanced

Feature
Center Tap
DC Isolation

Technology
LTCC
MMIC
CORE & WIRE
Model Number Frequency Low (MHz) Frequency High (MHz) Impedance (Ω) Impedance Ratio Interface Technology Case Style Configuration
Sort Sort Sort Sort Sort Sort Sort Sort Sort
MTX2-73+ 2000 7000 50 2 SMT MMIC DQ1225

LxWxH

0.118x0.118x0.035
J Config. J
MTX2-73-D+ 2000 7000 50 2 Die MMIC



J Config. J
MTX2-133+ 1500 13500 50 2 SMT MMIC DG3006

LxWxH

0.157x0.118x0.035
J Config. J
MTX2-133-D+ 1500 13500 50 2 Die MMIC



J Config. J
MTX2-143+ 5500 13500 50 2 SMT MMIC DQ1225

LxWxH

0.118x0.118x0.035
J Config. J
MTX2-143-D+ 5500 13500 50 2 Die MMIC



J Config. J
MTX2-183+ 2000 18000 50 2 SMT MMIC DG3006

LxWxH

0.157x0.118x0.035
J Config. J
MTX2-183-D+ 2000 18000 50 2 Die MMIC



J Config. J
MTX2-4143+ 4000 14000 50 2 SMT MMIC DG3006

LxWxH

0.157x0.118x0.035
J Config. J
MTY2-243+ 10000 24000 50 2 SMT MMIC MC1630-1

LxWxH

.079x.079x.039
J Config. J
MTY2-243-D+ 10000 24000 50 2 Die MMIC



J Config. J