0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN70-001 - Fixed attenuators help minimize impedance mismatches
AN70-002 - 2&5W Attenuators cover DC-18GHz
ATT6-1 - Introduction, definition of terms, Q&As
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN16-063 * 09/23/2016 * Change of Marking Method
PCN22-028 * 03/30/2022 * Change to dimensions and specification
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
TB,SBTX2-113-2W+,99-01-2765
TB,YSF-122+,DL1636,50 OHM
5 dB Die Fixed Attenuator, DC - 26500 MHz, 50Ω
TB,MSWA,XX211,ES,50 OHM
Level 10, SMT Double Balanced Mixer, RF/LO Freq 300 - 2400 MHz
BIAS TEE / SMA / BKT / RoHS
Connectorized Band Pass Filter, 800-1050 MHz
LTCC Low Pass Filter, DC - 27500 MHz, 50Ω
TB,BLGE1-252R+,GE0805C-9,50OHM