0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN70-001 - Fixed attenuators help minimize impedance mismatches
AN70-002 - 2&5W Attenuators cover DC-18GHz
ATT6-1 - Introduction, definition of terms, Q&As
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN16-063 * 09/23/2016 * Change of Marking Method
PCN21-062 * 11/30/2021 * change to dimension and specification
PCN22-024 * 03/30/2022 * Change to dimensions and specification
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:4 CORE & WIRE Transformer, 0.02 - 200 MHz, 50Ω
Low Noise Amplifier, 1700 - 2400 MHz, 50Ω
Level 17, Double Balanced Mixer, RF/LO Freq 5 - 750 MHz
LTCC 90° Hybrid, 800 - 1375 MHz, 50Ω
4 Ways DC Pass Power Splitter, 500 - 3300 MHz, 50Ω
TB for EP2-28+ (W/O CONN)
19.5 dB Plug-in Bi-Directional Coupler, 0.2 - 250 MHz, 50Ω
Flexible Test Cable, 18.0 GHz, 18.0″
TEST BOARD FOR QAT-0+