0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Lumped LC Band Pass Filter, 160 - 185 MHz, 50Ω
3X SMT Multiplier, Output Freq 27 - 36 MHz
Ceramic Resonator Band Pass Filter, 1200 - 1400 MHz, 50Ω
TB,TCBT,GU1041,50 OHM
LTCC Band Pass Filter, 2250 - 2470 MHz, 50Ω
Precision Test Cable, 18.0 GHz
VCO / SURF MOUNT / RoHS
Hand-Flex Interconnect, 0.086" center diameter, 18.0 GHz
Flexible Test Cable, 18.0 GHz