0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN25-053 * 09/18/2025 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Reflective SPST, Pin Diode Switch, 10 - 2500 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 375 MHz, 50Ω
LTCC Low Pass Filter, DC - 5000 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.5 - 600 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 50 MHz, 50Ω
1:16 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω
4 Ways Core & Wire Power Splitter, 5 - 750 MHz, 75Ω
1:2 LTCC Transformer, 1600 - 2600 MHz, 50Ω
2 Ways LTCC Power Splitter, 1100 - 1450 MHz, 50Ω