0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:1.5 CORE & WIRE Transformer, 0.5 - 650 MHz, 50Ω
VCO / SURF MOUNT / RoHS
Core & Wire 90° Hybrid, 40 - 100 MHz, 50Ω
1:4 LTCC Transformer, 1200 - 2200 MHz, 50Ω
1:2.5 CORE & WIRE Transformer, 0.01 - 50 MHz, 50Ω
Level 7 Surface Mount Mixer, LO/RF from 5.0 to 1500.0 MHz
1:4 CORE & WIRE Transformer, 0.5 - 600 MHz, 50Ω