0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
TB,AD4PS-1,CJ725,K8,50 OHM
2 Ways Power Splitter, 10 - 1000 MHz, 50Ω
LTCC High Pass Filter, 2100 - 10000 MHz
VCO / SURF MOUNT / RoHS
Lumped LC Low Pass Filter, DC - 176 MHz, 50Ω
SMT MMIC, Linear, Gain Block Amplifier, 50 MHz to 3000 MHz, 50Ω, 5x5 mm QFN Style Package
Lumped LC Triplexer, DC-100 / 400-550 / 1850-3000 MHz
Hand-Flex Interconnect, 0.047" center diameter, 18.0 GHz, 3.0″
8 dB SMT Fixed Attenuator, DC - 18000 MHz, 50Ω