0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Absorptive SPDT, Mechanical Switch, DC - 18000 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
EVAL BOARD FOR TPCW-233+
Lumped LC Band Pass Filter, 41 - 58 MHz, 50Ω
Core & Wire 90° Hybrid, 250 - 400 MHz, 50Ω
TB,LFTC,HFTC, FR933,NW,50 OHM
20 dB Directional Coupler, 300 - 3700 MHz, 50Ω
RF XFMR / SURF MT / RoHS
LTCC High Pass Filter, 8500 - 10500 MHz