0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
18 dB SMT Directional Coupler, 10 - 1000 MHz, 75Ω
15.5 dB Digital Step Attenuator, DC - 4000 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 20 - 1200 MHz, 50Ω
1:2 CORE & WIRE Transformer, 4 - 2500 MHz, 50Ω
1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
1:2 CORE & WIRE Transformer, 10 - 450 MHz, 50Ω
1:1 LTCC Transformer, 3100 - 4200 MHz, 50Ω
4 Ways Power Splitter, 0.1 - 200 MHz, 50Ω
1:4 CORE & WIRE Transformer, 125 - 135 MHz, 50Ω