0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN22-068 * 09/20/2022 * Supplier Relocation
PCN23-009-1 * 06/28/2023 * Redesigning Models
PCN24-076 * 11/26/2024 * Redesign
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
2 Ways LTCC Power Splitter, 1700 - 2100 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 200 MHz, 50Ω
Low Noise Amplifier, 1700 - 2400 MHz, 50Ω
Level 17, Double Balanced Mixer, RF/LO Freq 5 - 750 MHz
LTCC 90° Hybrid, 800 - 1375 MHz, 50Ω
TB,BFCN,FV1206-4,50 OHM RoHS
4 Ways DC Pass Power Splitter, 500 - 3300 MHz, 50Ω
TB for EP2-28+ (W/O CONN)
Flexible Test Cable, 18.0 GHz, 18.0″