0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Level 13, Double Balanced Mixer, RF/LO Freq 300 - 2400 MHz
31.5 dB Digital Step Attenuator, 0.1 - 65 GHz, 50Ω
5 dB Fixed Attenuator, DC - 6000 MHz, 50Ω
Level 10, Triple Balanced Mixer, RF/LO Freq 10 - 2000 MHz
EVAL BOARD FOR TCM4-452X+
VOLTAGE CONT OSC/SMA/BKT/ RoHS
1:1 LTCC Transformer, 1300 - 2300 MHz, 50Ω
LTCC High Pass Filter, 600 - 1700 MHz
Level 10, SMT High Reliability, RF/LO Freq 0.3 - 400 MHz