0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Precision Test Cable, 18.0 GHz
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 26.5 GHz to 31 GHz, 50Ω, 3x3 mm QFN Style Package
Precision Test Cable, Economy, 67 GHz
Level 17, SMT Double Balanced Mixer, RF/LO Freq 20 - 1000 MHz
1:1 CORE & WIRE Transformer, 0.08 - 200 MHz, 50Ω
10 dB Fixed Attenuator, DC - 26000 MHz, 50Ω
Hand-Flex Interconnect, 0.086" center diameter, 3.0 GHz
1:2 MMIC Transformer, 2000 - 7000 MHz, 50Ω
CATV MMIC Broadband Amplifier, 75Ω, 5 to 1800 MHz