0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
2 Ways Power Splitter, 5 - 2500 MHz, 50Ω
LTCC High Pass Filter, 2300 - 5500 MHz
Mechanical SPDT Switch, DC-18 GHz, SMA, TTL Control
SMT MMIC, Linear, Gain Block, HBT Amplifier, 10 MHz to 12 GHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, SOT-89 Style Package
LTCC Low Pass Filter, DC - 2500 MHz, 50Ω
AC/DC 3 WIRE POWER ADAPTER 12V
TB,SCN,1206-1,50 OHM
Precision Test Cable, 18.0 GHz