English
English
简体中文


RF & Microwave Products › Transformer

TT25-1-X65


1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω


1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω Generic photo used for illustration purposes only.





This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.

Options and Alternative Models

Item Description
TT25-1-KK81+ 1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
TT25-1-X65+ 1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
TT25-1+ 1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω