0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 600 - 1100 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 1000 MHz, 50Ω, Ceramic
SMT MMIC, Medium Power, pHEMT Amplifier, 5000 MHz to 20 GHz, 50Ω, 3x3 mm QFN Style Package
Level 13, SMT Double Balanced Mixer, RF/LO Freq 2 - 500 MHz
Thin Film SMT Low Pass Filter, DC - 6 GHz, 50Ω
Lumped LC Band Pass Filter, 673 - 713 MHz, 50Ω
Level 17, SMT Double Balanced Mixer, RF/LO Freq 5 - 750 MHz
Thin Film Band Pass Filter, 8200 - 9800 MHz, 50Ω
Die MMIC, Medium Power, pHEMT Amplifier, 100 kHz to 22 GHz, 50Ω