0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
BIAS TEE / SMA / BKT / RoHS
1:1.5 CORE & WIRE Transformer, 1 - 2500 MHz, 50/75Ω
Lumped LC Diplexer, 102-1400/5-85 MHz, 75Ω
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
Lumped LC High Pass Filter, 290 - 3000 MHz
1:1 CORE & WIRE Transformer, 0.08 - 200 MHz, 50Ω
3 Ways DC Pass Power Splitter, 2000 - 4200 MHz, 50Ω
TEST BOARD FOR MPGA-105+
Level 7, Double Balanced Mixer, RF/LO Freq 3700 - 7000 MHz