0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
5.9 dB Die Fixed Slope Equalizer, DC - 28000 MHz
Hand-Flex Interconnect, 0.141" center diameter, 6.0 GHz
Lumped LC Band Pass Filter, 69 - 71 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 500 MHz to 10 GHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 800 MHz to 2000 MHz, 50Ω
Suspended Substrate Band Pass Filter, 1600 - 2900 MHz, 50Ω
10.2 dB SMT Fixed Slope Equalizer, DC - 6000 MHz
Microstrip Band Pass Filter, 2600 - 3000 MHz, 50Ω