0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Rectangular Waveguide Band Pass Filter, 81000 - 86000 MHz
Connectorized N, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
9 dB Die Fixed Slope Equalizer, DC - 45000 MHz
LTCC SMT High Pass Filter, 29 - 55 GHz
LTCC Band Pass Filter, 12100 - 13200 MHz, 50Ω
6.1 dB SMT Fixed Slope Equalizer, DC - 45000 MHz
Cavity Band Pass Filter, 425 - 445 MHz, 50Ω
6.1 dB Die Fixed Slope Equalizer, DC - 20000 MHz
Connectorized SMA, Medium Power Amplifier, 8000 MHz to 14 GHz, 50Ω