0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Lumped LC Band Pass Filter, 2050 - 2250 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
LTCC SMT Band Pass Filter, 19.4 - 23.8 GHz, 50Ω
LTCC Band Pass Filter, 2720 - 3570 MHz, 50Ω
4.3 dB SMT Fixed Slope Equalizer, DC - 28000 MHz
3.5dB SMT Fixed Slope Equalizer, DC - 45000 MHz
Lumped LC Band Pass Filter, 61.9 - 76.5 MHz, 50Ω
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 5 MHz to 250 MHz, 75Ω, SOT-89 Style Package
Reflective SPDT, Solid State Switch, DC - 5000 MHz, 50Ω