0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Cavity Band Pass Filter, 1151.45 - 1201.45 MHz, 50Ω
Connectorized WR15, Low Noise, Medium Power Amplifier, 50 GHz to 75 GHz, 50Ω
18 dB SMT Fixed Slope Equalizer, 6000 - 18000 MHz
Cavity Band Pass Filter, 3100 - 3500 MHz, 50Ω
Cavity Band Pass Filter, 37 - 40 GHz, 50Ω
LTCC Band Pass Filter, 1480 - 1570 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 1200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 20 - 1250 MHz, 75Ω
Suspended Substrate Band Pass Filter, 6000 - 18000 MHz, 50Ω