0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Absorptive SPDT, SMT Solid State Switch, 500 - 4500 MHz, 50Ω
Lumped LC Band Pass Filter, 292 - 490 MHz, 50Ω
Full Fan-Out Matrix, 4 x 16, 900 - 2150 MHz, 4U, SMA
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
Ceramic Resonator Band Pass Filter, 1215 - 1400 MHz, 50Ω
LTCC High Pass Filter, 3.9 - 16.5 GHz
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
Temperature Compensated Amplifier, 20 - 54 GHz, 50Ω