0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
AN00-011 - Frequently asked questions
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.01 - 150 MHz, 50Ω
1:2.5 CORE & WIRE Transformer, 0.01 - 100 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.02 - 100 MHz, 50Ω
11 dB Directional Coupler, 1 - 750 MHz, 50Ω
Level 13, SMT Double Balanced Mixer, RF/LO Freq 300 - 2400 MHz