0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN30-004 - Coupler Theoretical Main-Line Loss Calculation
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-010 * 04/27/2012 * Device Marking from Ink to Laser
PCN13-013 * 12/31/2013 * Elimination of Jumper Wires
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Precision Test Cable, 18.0 GHz
Mechanical Switch Assembly, DC-40 GHz, 2 x Absorptive SPDT
KIT MMIC EQ /DIE/ 7 MODELS
1:1 CORE & WIRE Transformer, 0.08 - 200 MHz, 50Ω
AC/DC 3 WIRE POWER ADAPTER 12V
1:1 CORE & WIRE Transformer, 0.15 - 400 MHz, 50Ω
RF Mechanical Switch, 2 x DPDT / Transfer, DC - 12.4 GHz, N
PHASE DETECTOR / RoHS