0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC High Pass Filter, 1.4 - 8 GHz
Die Low Noise Amplifier, 50 - 10000 MHz, 50Ω
LTCC High Pass Filter, 3900 - 16500 MHz
LTCC SMT High Pass Filter, 5 - 15.5 GHz
LTCC High Pass Filter, 2900 - 8700 MHz
LTCC High Pass Filter, 1980 MHz - 11 GHz
LTCC High Pass Filter, 4500 - 8500 MHz
LTCC SMT High Pass Filter, 2.4 - 10.5 GHz
LTCC High Pass Filter, 6.1 - 20 GHz