Found 179 matches (page 1 of 18)
Bias-Tee Die in Gel-Pak | MBT-283-DG+ | Mini-Circuits RF & Microwave Products › Bias Tees MBT-283-DG+ Bias-Tee Die in Gel-Pak Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Environmental Rating - ENV80 View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN03-36 - Measurement methods AN40-005 - Prevention and Control of Electrostatic Discharge ESD) DG02-32 - Statistical process control Application Notes For detailed
Bias-Tee Die in Gel-Pak | MBT-44-DG+ | Mini-Circuits RF & Microwave Products › Bias Tees MBT-44-DG+ Bias-Tee Die in Gel-Pak Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Environmental Rating - ENV80 View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN03-36 - Measurement methods AN40-005 - Prevention and Control of Electrostatic Discharge ESD) DG02-32 - Statistical process control Application Notes For detailed
Coaxial Wideband Bias-Tee Wideband Millimeter Wave , 10 MHz to 40 GHz Low Insertion Loss, 1.0 dB typ.
Integrated Bias-Tee Standard Time Domain Analysis with Gating SG-30G-RC Millimeter wave | USB &
LxWxH 0.81x0.81x0.41 0.1 3000.0 500.0 0.3 30.0 1.13 MMIC, Bias-Tee Die, Wideband,1.5 GHz to 40 GHz
RF & Microwave Products › Transformer Z4BT-2R15G+ BIAS TEE / SMA / RoHS Connector Type: SMA Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Compact L-Band all-in-one DC and Reference Inject Bias Tee Integrated 10 MHz Diplexer and DC Bias-Tee DC pass through: 2A, 48V Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Case Style - CC1823 Environmental Rating - ENV28 View All Additional Information Export Info
RF & Microwave Products › Bias Tees ZABT-2R15G+ BIAS TEE / BNC / SMA / RoHS Connector Type: BNC/SMA Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Simple installation in a Satellite System Integrated 10 MHz diplexer and DC Bias-Tee Low RF Insertion Loss: 0.4 dB Typ 950-2150 MHz Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Case Style - CC51 Environmental Rating - ENV28 View All Additional Information
Die Bias-Tee Die Couplers Die Fixed Equalizers Die Filters Die Fixed Attenuators Die Frequency Mixers
ripple calculations, and display of pass / fail test results. Internal Bias-Tees Two bias-tee inputs
test fixture, in which biasing current for the amplifier is supplied through the bias-tee which is