Found 179 matches (page 16 of 18)
pulsed signals while keeping the power supply at constant voltage. Integrated DC Blocks and Bias-Tee DC Blocks and Bias-Tee have already embedded into the die design. It waives extra effort from the
Eliminates need for output bias-tee, further reducing external component count, cost & PCB size. DC
Separate terminal for DC Eliminates need for output bias-tee, further reducing external component
DC-IN 18 RF Ouput and DC Input of PGA-103-D+ first stage. Connects to RF IN-3 via the Bias-Tee & output via Bias-Tee. NC 1,3-6,8-10,12- 13,15-17,19-22, 24-32 No connection. Connects to ground
Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com Bias-Tee Z3BT-2R15G+ The Big Deal • Low RF Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com 50Ω Wideband 10 to 4200 MHz Bias-Tee REV. B M108294 ZFBT-4R2G+ DJ/RS/CP 120416 Bias-Tee Electrical Specifi cations Typical Performance
P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com Bias-Tee/Diplexer 10 MHz Diplexer and DC Bias-Tee • DC pass through: 2A, 48V • Low RF Insertion Loss: 0.5 dB Typ. over
Satellite System y Integrated L-Band + DC Bias-Tee y Low RF Insertion Loss: 0.5 dB Typ 800-2150 MHz y
°C/W. RF RF + DC DC Bias-Tee 50Ω 420 to 6000 MHz Up to 250W Parameter Frequency (MHz) Min. Typ. COAXIAL ZABT-250W-63+ ZABT-250W-63X+ TYPICAL PERFORMANCE GRAPHS Bias-Tee, Coaxial ZABT-250W-63+ ss (d B) Frequency (MHz) Return Loss RF RF&DC REV. OR ZABT-250W-63+ 2/13/2024 Page 1 of 1 Bias-Tee Weight: 2 Pl ±.03; 3 Pl ±.015 450 grams; Without heatsink 321 grams COAXIAL CONNECTIONS Bias-Tee 50Ω
11235-0003 (718) 934-4500 sales@minicircuits.com 50Ω 10 to 2150MHz (10MHz, 950-2150MHz) Bias-Tee/Diplexer DC Bias-Tee • Low RF Insertion Loss: 0.4 dB Typ 950-2150 MHz Product Overview The ZABT-2R15G+ is a
coaxial bias-tee providing high power handling, low loss and high iso- lation across the 20 to 1000 MHz applications. ZABT-80W-13-S+ 50Ω High Power 80W 20 to 1000 MHz Bias-Tee Coaxial CASE STYLE: AW1564 Page 2 (718) 934-4500 sales@minicircuits.com 50Ω High Power 80W 20 to 1000 MHz Bias-Tee Coaxial Maximum Ratings