English
English
简体中文


Found 200 matches (page 4 of 20)
operated at low RF input power, typically 10 dB above the noise threshold when operated at nominal 
this measurement. The supply voltage is set at its nominal setting and the VCO frequency is recorded from the nominal, and the frequency is measured for different tune voltages once more. At a given having a nominal 1 2dB return loss with all possible phases. Traditionally used low loss coupler may 
ideal sine wave oscillator may be described by V(t) = VoSin2Pft Here, Vo is the nominal amplitude of the signal, and f is the nominal frequency of oscillation. The instantaneous output of an oscillator 
98-A Rev.: B (03/15/12) M136201 File: 98-A.doc Sheet 1 of 2 This document and its contents are the property of Mini-Circuits Case Style A Notes: 1. Header material: C.R.S. Pin material: #52 alloy. Cover material: Cupro-Nickel. 2. Pin finish: Electro Tin-Silver. 3. Insulated spacer available. Request P/N B14-045-01. 4. Tolerance on pin diameter +/-.005 inch. 5. Glass meniscus 0.015 inch max. 6. Blue bead indicates Pin 1. Pin numbers do not appear on unit, for reference only. CASE# A B C D E F G 
material: Cupro-Nickel. 2. Pin finish: Electro Tin-Silver. 3. Insulated spacer available. Request P/N 
98-A Rev.: B (03/15/12) M136201 File: 98-A.doc Sheet 1 of 2 This document and its contents are the property of Mini-Circuits Case Style A Notes: 1. Header material: C.R.S. Pin material: #52 alloy. Cover material: Cupro-Nickel. 2. Pin finish: Electro Tin-Silver. 3. Insulated spacer available. Request P/N B14-045-01. 4. Tolerance on pin diameter +/-.005 inch. 5. Glass meniscus 0.015 inch max. 6. Blue bead indicates Pin 1. Pin numbers do not appear on unit, for reference only. CASE# A B C D E F G 
98-A Rev.: B (03/15/12) M136201 File: 98-A.doc Sheet 1 of 2 This document and its contents are the property of Mini-Circuits Case Style A Notes: 1. Header material: C.R.S. Pin material: #52 alloy. Cover material: Cupro-Nickel. 2. Pin finish: Electro Tin-Silver. 3. Insulated spacer available. Request P/N B14-045-01. 4. Tolerance on pin diameter +/-.005 inch. 5. Glass meniscus 0.015 inch max. 6. Blue bead indicates Pin 1. Pin numbers do not appear on unit, for reference only. CASE# A B C D E F G 
98-A Rev.: B (03/15/12) M136201 File: 98-A.doc Sheet 1 of 2 This document and its contents are the property of Mini-Circuits Case Style A Notes: 1. Header material: C.R.S. Pin material: #52 alloy. Cover material: Cupro-Nickel. 2. Pin finish: Electro Tin-Silver. 3. Insulated spacer available. Request P/N B14-045-01. 4. Tolerance on pin diameter +/-.005 inch. 5. Glass meniscus 0.015 inch max. 6. Blue bead indicates Pin 1. Pin numbers do not appear on unit, for reference only. CASE# A B C D E F G 
material: Cupro-Nickel. 2. Pin finish: Electro Tin-Silver. 3. Insulated spacer available. Request P/N 
98-B Rev.: B (03/15/12) M136201 File: 98-B.doc Sheet 1 of 1 This document and its contents are the property of Mini-Circuits Case Style B Notes: 1. Header material: C.R.S. Pin material: #52 alloy. Cover material: Cupro-Nickel. 2. Pin finish: Electro Tin-Silver. 3. Tolerance on pin diameter +/-.005 inch. 4. Glass meniscus 0.015 inch max. 5. Blue bead indicates Pin 1. Pin numbers do not appear on unit, for reference only. Outline Dimensions B02 B13 CASE# A B C D E F G H J K L WT, GRAM B02 .240 
Page 1   Page 2   Page 3   Page 4   Page 5   Page 6   Page 7   Page 8   Page 9   Page 10   Page 11   Page 12   Page 13   Page 14   Page 15   Page 16   Page 17   Page 18   Page 19   Page 20