English
English
简体中文


RF Power Splitters/Dividers/Combiners

2-Way, 3-way, 4-way, 6-way, 8-way, 10-way, 12-way, 16-way and up to 24-way models for 50 Ohm and 75 Ohm systems from DC to 67 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.92mm, 2.4mm, 1.85mm and 7/16 DIN connectors
  • Power handling up to 1.2kW
  • DC passing and DC blocking
  • Over 500 models in stock!

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Impedance
(Ω)
50
75

No.
Ways
  -- 

Enter a number
between 2-24

F Low
(MHz)

F High
(MHz)

Isolation (dB),
Typ.
≥ 
Insertion Loss (dB)
Above Theoretical,
Typ.
≤ 
Phase Unbalance
(deg),
Typ.
≤ 
Amplitude Unbalance
(dB),
Typ.
≤ 
Power Input (W)
as Splitter,
Max.
≥ 

Technology
LTCC
MMIC
Microstrip
Core & Wire
Resistive
Stripline

Feature
DC Pass
Impedance matching

Case Style
Model Number No. of Ways F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Power Input (W)
as Splitter,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
EP2RCW-D+ 2 DC 8000 22.3 4.5 0.1 0.1 0.6 Resistive , MMIC

EP2RCW+ 2 DC 8000 23.0 4.8 0.9 0.02 0.3 Resistive , MMIC DG1677-2
LxWxH
.197x.197x.039
EP2RKU-D+ 2 DC 18000 23 2.9 0.6 0.1 0.6 Resistive , MMIC

EP2RKU+ 2 DC 18000 26.1 3.3 1.1 0.02 0.3 Resistive , MMIC DG1677-2
LxWxH
.197x.197x.039
EP4RKU-D+ 4 DC 18000 23 4.8 0.9 0.2 0.6 Resistive , MMIC

EP4RKU+ 4 DC 18000 18.8 3.8 1.9 0.2 0.6 Resistive , MMIC DG1677-2
LxWxH
.197x.197x.039
ZS4RKU-183-S+ 4 DC 18000 20 5 2 0.3 3.1 MMIC BBJ3731
LxWxH
1.59x1.35x0.40
Please scroll down to load more data.