0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN46-001 - CBL Series Ruggedized Test Cable - Super Flex Testing
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
4 Ways DC Pass Power Splitter, 800 - 2000 MHz, 50Ω
4 Ways Stripline DC Pass Power Splitter, 6000 - 40000 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.05 - 200 MHz, 50Ω
1:8 CORE & WIRE Transformer, 0.3 - 140 MHz, 50Ω
TORQUE WR N-TYPE/20MM/8IN.LB
LTCC Low Pass Filter, DC - 1700 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.1 - 300 MHz, 50Ω
TB,SW/TIME/VSW,DG1235,50 OHM
1:1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω