0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN05-013 * 10/12/2005 * LTCC substrate color
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC Differential Low Pass Filter, DC - 540 MHz
LTCC Low Pass Filter, DC - 530 MHz, 50Ω
20.5 dB SMT Directional Coupler, 5 - 1250 MHz, 75Ω
30 dB Directional Coupler, 0.1 - 250 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.3 - 225 MHz, 50Ω
1:1:1 CORE & WIRE Transformer, 0.1 - 200 MHz, 50Ω
1:0.11 CORE & WIRE Transformer, 0.3 - 475 MHz, 75Ω
1:1 CORE & WIRE Transformer, 10 MHz - 1.8 GHz, 75Ω
Ceramic Resonator Band Pass Filter, 978 - 1090 MHz, 50Ω