0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
ATT4-2 - Introduction, definition of terms
ATT4-3 - Frequently asked questions
DG02-32 - Statistical process control
SW13-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:2 LTCC Transformer, 1600 - 2600 MHz, 50Ω
2 Ways LTCC Power Splitter, 1100 - 1450 MHz, 50Ω
LTCC Low Pass Filter, DC - 6000 MHz, 50Ω
1:4 LTCC Transformer, 2400 - 2500 MHz, 50Ω
2 Ways LTCC Power Splitter, 800 - 1175 MHz, 50Ω
Rack N, High Power Amplifier, 0.5 MHz to 1000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.4 - 800 MHz, 75Ω
Bi-Phase, Pin Diode Switch, 100 - 2000 MHz, 50Ω
1:2 CORE & WIRE Transformer, 4 - 2500 MHz, 50Ω