0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
AN75-005 - Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN-13-008 * 10/21/2013 * Include Alpha-Numeric Marking
PCN10-004 * 01/15/2010 * Change of comment/notes -1
PCN21-003 * 03/05/2021 * Change of Material (Ceramic Substrate)
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
12 Ways Power Splitter, 1 - 200 MHz, 50Ω
Core & Wire 180° Hybrid, 200 - 900 MHz, 50Ω
DIR COUP / SMA
BIAS TEE / SMA / RoHS
Level 13, SMT Triple Balanced Mixer, RF/LO Freq 500 - 3500 MHz
LTCC Low Pass Filter, DC - 16500 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 22 MHz, 50Ω
LTCC Low Pass Filter, DC - 575 MHz, 50Ω
Lumped LC High Pass Filter, 225 - 3000 MHz