0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
AN75-005 - Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN-13-008 * 10/21/2013 * Include Alpha-Numeric Marking
PCN10-004 * 01/15/2010 * Change of comment/notes -1
PCN24-019 * 03/07/2024 * Transition to qualified ceramic substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
TB,IQBG,SM20A,LM, 50 OHM
Lumped LC Low Pass Filter, DC - 135 MHz, 50Ω
TB,AV259-32,AF002N2-32
Lumped LC Low Pass Filter, DC - 2000 MHz, 50Ω
VCO / SURF MOUNT / RoHS